3.10.6.5.9 DBENB – Debounce Enable Register Port B
| Name: | DBENB |
| Offset: | 0x154 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBENB7 | DBENB6 | DBENB5 | DBENB4 | DBENB3 | DBENB2 | DBENB1 | DBENB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Name: | DBENB |
| Offset: | 0x154 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBENB7 | DBENB6 | DBENB5 | DBENB4 | DBENB3 | DBENB2 | DBENB1 | DBENB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.