3.10.6.5.8 DBCR – Debounce
Control Register
| Name: | DBCR |
| Offset: | 0x152 |
| Reset: | 0x00 |
Changes
to the DBCR register are only allowed when debouncing is disabled (set all DBENx
registers to 0x00)
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | DBHA | DBTMS | DBCS | DBMD | |
| Access | R | R | R | R | R | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
Bit
This bit is reserved
and read as ‘0’.
Bit 6 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 5 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 4 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 3 – DBHA Debounce Handshake Active Flag
This flag is set to
‘1’ while the debounce handshake is active. The DBHA flag must
be ‘0’ before the I/O-clock is disabled (for example, going to
sleep mode other than “idle”). Debouncing does not continue if the handshake of a
previous event is not finished.
Bit 2 – DBTMS Debounce Timer Mask Select
The 8-bit debounce timer
compare register DBTC is compared with the 15-bit timer value. The range of the
comparison between the 8-bit DBTC and the 15-bit timer value is selected by the
DBTMS bit, as shown in the following table. The resulting debounce timings are shown
in Table 3-86.
Table 3-83. Debounce Timer Compare
Mask Select| DBTMS | Comparison Range | Application Example |
|---|
0 | Bit 14 – Bit 7 | Key debouncing |
1 | Bit 7 – Bit 0 | LIN-Bus debouncing |
Bit 1 – DBCS Debounce Clock Select
The debounce clock select bit
selects the source clock of the debounce block, see the following table.
Table 3-84. Debounce Clock
Select| DBCS | Clock Source | Application Example |
|---|
0 | CLKSRC (ftyp= 125kHz) | Key debouncing |
1 | CLKFRC (ftyp= 6.36MHz) | LIN-Bus debouncing |
Bit 0 – DBMD Debounce Mode
This bit selects the common
mode for port debouncing. If this bit is cleared (DBMD = 0),
debounce mode 0 (stable mode) is active (see Debounce Stable Mode). If this bit is set (DBMD =
1), debounce mode 1 (fast mode) is active (see Debounce Fast Mode).