3.10.7.2.1.4 T1IFR – Timer1 Interrupt Flag Register
| Name: | T1IFR |
| Offset: | 0x015 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T1COF | T1OFF | ||||||||
| Access | R | R | R | R | R | R | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – Reserved Bit
0’.Bit 6 – Reserved Bit
0’.Bit 5 – Reserved Bit
0’.Bit 4 – Reserved Bit
0’.Bit 3 – Reserved Bit
0’.Bit 2 – Reserved Bit
0’.Bit 1 – T1COF Timer1 Compare Flag
1’ during the clock cycle after the counter value has matched
with the compare register. The flag (T1COF) is cleared when the interrupt routine is
executed. Alternatively, the flag can be cleared by writing a logical
‘1’ to it.Bit 0 – T1OFF Timer1 Overflow Flag
1’ to it.Note: The overflow flag is also set if
the compare value is set to FF.