13.24.1.3 Charge Pump Output Capacitor
Solve for the charge pump output capacitance, connected between V12P and ground, that will supply the 20 mA load for one switch cycle. The VBOOT LDO pin on the dsPIC33CDVL256MC506 is the “V12P” pin referenced in the calculations.
- C = IOUT × dt/dV
- C = IOUT 13.3 µs/(VDROP + IOUT × CESR)
- C = 20 mA 13.3 µs/(0.1V + 20 mA 20 m)
- C ≥ 2.65 µF
For stability reasons, the VBOOT LDO and VREG LDO capacitors must be at least 4.7 µF, so choose: C ≥ 4.7 µF.