13.24.1.1 Charge Pump Capacitors
Let:
- IOUT = 20 mA
- fCP = 75 kHz (charge/discharge in one cycle)
- 50% duty cycle
- VDDH = 5.5V (worst
case)
- RDSON = 7.5Ω (RPMOS), 3.5Ω (RNMOS)
- V12P = 2 × VDDH (ideal)
- CESR = 20 mΩ (ceramic capacitors)
- VDROP = 100 mV (VOUT ripple)
- TCHG = TDCHG = 0.5 × 1/75 kHz = 6.67 µs