13.24.1.4 Charging Path (Flying Capacitor Across CAP1 and CAP2)

  • VCAP = VDDH × (1 – e-T/τ)
  • VCAP = 5.5V × (1 – e-[6.67 µs/([7.5Ω + 3.5Ω + 20 mΩ] x 180 nF)])

VCAP = 5.31V is available for transfer on the first cycle.