1.8.7.8.1 Design Defaults
(Ask a Question)Click Design Defaults to load the signal integrity parameter options for the selected lane instance. These are the signal integrity settings selected in the Libero design flow and reside in the STAPL file.
Click Design Defaults to load the signal integrity parameter options for the selected lane instance. These are the signal integrity settings selected in the Libero design flow and reside in the STAPL file.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.