13.4.16 ADC Data Ready Status Register High(1)

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK512MP608 Product Families for ADC channel availability on package variants.

Legend: HSC = Hardware Settable/Clearable bit

Name: ADSTATH
Offset: 0xB32

Bit 15141312111098 
     AN[27:24]RDY 
Access HSC/RHSC/RHSC/RHSC/R 
Reset 0000 
Bit 76543210 
 AN[23:16]RDY 
Access HSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/R 
Reset 00000000 

Bits 11:8 – AN[27:24]RDY Data Ready Status for Corresponding Analog Input bits

ValueDescription
1

Channel conversion result is ready in the corresponding ADCBUFx register

0

Channel conversion result is not ready

Bits 7:0 – AN[23:16]RDY Data Ready Status for Corresponding Analog Input bits

ValueDescription
1

Channel conversion result is ready in the corresponding ADCBUFx register

0

Channel conversion result is not ready