13.4.3 ADC Control Register 2 Low
- For the 6-bit shared ADC core
resolution (SHRRES[1:0] =
00), the SHREISEL[2:0] settings, from ‘100’ to ‘111’, are not valid and should not be used. For the 8-bit shared ADC core resolution (SHRRES[1:0] =01), the SHREISEL[2:0] settings, ‘110’ and ‘111’, are not valid and should not be used.
| Name: | ADCON2L |
| Offset: | 0xB04 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| REFCIE | REFERCIE | EIEN | PTGEN | SHREISEL[2:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SHRADCS[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 15 – REFCIE Band Gap and Reference Voltage Ready Common Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Common interrupt will be generated when the band gap becomes ready |
0 |
Common interrupt is disabled for the band gap ready event |
Bit 14 – REFERCIE Band Gap or Reference Voltage Error Common Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Common interrupt will be generated when a band gap or reference voltage error is detected |
0 |
Common interrupt is disabled for the band gap and reference voltage error event |
Bit 12 – EIEN Early Interrupts Enable bit
| Value | Description |
|---|---|
1 |
Early interrupt feature is enabled for input channel interrupts (when EISTATx flag is set) |
0 |
Individual interrupts are generated when conversion is done (when ANxRDY flag is set) |
Bit 11 – PTGEN External Conversion Request Interface bit
Setting this bit will enable the PTG to request conversion of an ADC input.
Bits 10:8 – SHREISEL[2:0] Shared Core Early Interrupt Time Selection bits(1)
| Value | Description |
|---|---|
111 |
Early interrupt is set, interrupt is generated eight TADCORE clocks prior to when data are ready |
110 |
Early interrupt is set, interrupt is generated seven TADCORE clocks prior to when data are ready |
101 |
Early interrupt is set, interrupt is generated six TADCORE clocks prior to when data are ready |
100 |
Early interrupt is set, interrupt is generated five TADCORE clocks prior to when the data are ready |
011 |
Early interrupt is set, interrupt is generated four TADCORE clocks prior to when data are ready |
010 |
Early interrupt is set, interrupt is generated three TADCORE clocks prior to when data are ready |
001 |
Early interrupt is set, interrupt is generated two TADCORE clocks prior to when data are ready |
000 |
Early interrupt is set, interrupt is generated one TADCORE clock prior to when data are ready |
Bits 6:0 – SHRADCS[6:0] Shared ADC Core Input Clock Divider bits
These bits determine the number of TCORESRC (Source Clock Periods) for one shared TADCORE (Core Clock Period).
| Value | Description |
|---|---|
1111111 |
254 Source Clock Periods |
| . . . | |
0000011 |
6 Source Clock Periods |
0000010 |
4 Source Clock Periods |
0000001 |
2 Source Clock Periods |
0000000 |
2 Source Clock Periods |