13.4.40 Dedicated ADC Core x Control Register Low (x = 0 to 3)
| Name: | ADCORExL |
| Offset: | 0xBD4, 0xBD8, 0xBDC, 0xBE0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SAMC[9:8] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SAMC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 9:0 – SAMC[9:0] Dedicated ADC Core x Conversion Delay Selection bits
These bits determine the time between the trigger event and the start of conversion in the number of the Core Clock Periods (TADCORE). During this time, the ADC Core x still continues sampling. This feature is enabled by the SAMCxEN bits in the ADCON4L register.
| Value | Description |
|---|---|
1111111111 |
1025 TADCORE |
| . . . | |
0000000001 |
3 TADCORE |
0000000000 |
2 TADCORE |