13.4.44 ADC Early Interrupt Status Register Low(1)

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK512MP608 Product Families for ADC channel availability on package variants.
Name: ADEISTATL
Offset: 0xBF8

Bit 15141312111098 
 EISTAT[15:8] 
Access HS/RHS/RHS/RHS/RHS/RHS/RHS/RHS/R 
Reset 00000000 
Bit 76543210 
 EISTAT[7:0] 
Access HS/RHS/RHS/RHS/RHS/RHS/RHS/RHS/R 
Reset 00000000 

Bits 15:0 – EISTAT[15:0] Early Interrupt Status for Corresponding Analog Input bits

ValueDescription
1

Early interrupt was generated

0

Early interrupt was not generated since the last ADCBUFx read