Jump to main content
13.4.8 ADC Control Register 4 High Name: ADCON4H Offset: 0xB0E
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 C3CHS[1:0] C2CHS[1:0] C1CHS[1:0] C0CHS[1:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 7:6 – C3CHS[1:0] Dedicated ADC Core 3 Input Channel Selection
bits
Value Description
10
ANB3
01
ANA3
00
AN3
Bits 5:4 – C2CHS[1:0] Dedicated ADC Core 2 Input Channel Selection
bits
Value Description
11
ANC2
10
ANB2
01
ANA2
00
AN2
Bits 3:2 – C1CHS[1:0] Dedicated ADC Core 1 Input Channel Selection
bits
Value Description
11
ANC1
10
ANB1
01
ANA1
00
AN1
Bits 1:0 – C0CHS[1:0] Dedicated ADC Core 0 Input Channel Selection
bits
Value Description
11
ANC0
10
ANB0
01
ANA0
00
AN0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.