13.4.45 ADC Early Interrupt Status Register High(1)

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK512MP608 Product Families for ADC channel availability on package variants.
Name: ADEISTATH
Offset: 0xBFA

Bit 15141312111098 
     EISTAT[27:24]  
Access HS/RHS/RHS/RHS/R 
Reset 0000 
Bit 76543210 
 EISTAT[23:16]  
Access HS/RHS/RHS/RHS/RHS/RHS/RHS/RHS/R 
Reset 00000000 

Bits 11:0 – EISTAT[27:16] Early Interrupt Status for Corresponding Analog Input bits

ValueDescription
1

Early interrupt was generated

0

Early interrupt was not generated since the last ADCBUFx read