13.4.18 ADC Digital Comparator x Channel Enable Register High (x = 0, 1, 2, 3)(1)

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK512MP608 Product Families for ADC channel availability on package variants.
Name: ADCMPxENH
Offset: 0xB3A, 0xB42, 0xB4A, 0xB52

Bit 15141312111098 
     CMPEN[27:24]  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CMPEN[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – CMPEN[27:16] Comparator Enable for Corresponding Input Channel bits

ValueDescription
1 Conversion result for corresponding channel is used by the comparator
0 Conversion result for corresponding channel is not used by the comparator