13.4.43 ADC Early Interrupt Enable Register High(1)

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK512MP608 Product Families for ADC channel availability on package variants.
Name: ADEIEH
Offset: 0xBF2

Bit 15141312111098 
     EIEN[27:24]  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 EIEN[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – EIEN[27:16] Early Interrupt Enable for Corresponding Analog Input bits

ValueDescription
1

Early interrupt is enabled for the channel

0

Early interrupt is disabled for the channel