13.4.4 ADC Control Register 2 High
Legend: HSC = Hardware Settable/Clearable bit
| Name: | ADCON2H |
| Offset: | 0xB06 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| REFRDY | REFERR | SHRSAMC[9:8] | |||||||
| Access | HSC/R | HSC/R | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SHRSAMC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – REFRDY Band Gap and Reference Voltage Ready Flag bit
| Value | Description |
|---|---|
1 |
Band gap is ready |
0 |
Band gap is not ready |
Bit 14 – REFERR Band Gap or Reference Voltage Error Flag bit
| Value | Description |
|---|---|
1 |
Band gap was removed after the ADC module was enabled (ADON =
|
0 |
No band gap error was detected |
Bits 9:0 – SHRSAMC[9:0] Shared ADC Core Sample Time Selection bits
These bits specify the number of shared ADC Core Clock Periods (TADCORE) for the shared ADC core sample time (Sample Time = (SHRSAMC[9:0] + 2) * TADCORE).
| Value | Description |
|---|---|
1111111111 |
1025 TADCORE |
. .
. |
|
0000000001 |
3 TADCORE |
0000000000 |
2 TADCORE |