7.7.13 Interrupt Request Flags Register 12

Name: IFS12
Offset: 0x818

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ADCAN25IFADCAN24IF 
Access R/WR/W 
Reset 00 

Bit 1 – ADCAN25IF ADC AN25 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – ADCAN24IF ADC AN24 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred