7.7.15 Interrupt Enable Register 1

Name: IEC1
Offset: 0x822

Bit 15141312111098 
 C1RXIESPI2TXIESPI2RXIEU2TXIEU2RXIEINT3IEC1IECCT2IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CCP2IEDMA4IEDMA3IEINT2IECNCIEDMA2IEMI2C1IESI2C1IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – C1RXIE CAN1 RX Data Ready Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 14 – SPI2TXIE SPI2 Transmitter Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 13 – SPI2RXIE SPI2 Receiver Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 12 – U2TXIE UART2 Transmitter Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 11 – U2RXIE UART2 Receiver Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 10 – INT3IE External Interrupt 3 Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 9 – C1IE CAN1 Combined Error Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 8 – CCT2IE Capture/Compare/Timer2 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 7 – CCP2IE Input Capture/Output Compare 2 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 6 – DMA4IE Direct Memory Access 4 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 5 – DMA3IE Direct Memory Access 3 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 4 – INT2IE External Interrupt 2 Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 3 – CNCIE Change Notice C Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 2 – DMA2IE Direct Memory Access 2 Interrupt bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 1 – MI2C1IE I2C1 Host Events Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 0 – SI2C1IE I2C1 Client Events Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled