7.7.10 Interrupt Request Flags Register 9
| Name: | IFS9 |
| Offset: | 0x812 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMA7IF | DMA6IF | CCT8IF | CCP8IF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADCAN26IF | CCT7IF | CCP7IF | ADCAN27IF | I2C3BCIF | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 11 – DMA7IF Direct Memory Access 7 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 10 – DMA6IF Direct Memory Access 6 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 9 – CCT8IF Capture/Compare/Timer8 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 8 – CCP8IF Input Capture/Output Compare 8 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 7 – ADCAN26IF ADC AN26 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 6 – CCT7IF Capture/Compare/Timer7 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 5 – CCP7IF Input Capture/Output Compare 7 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 1 – ADCAN27IF ADC AN27 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 0 – I2C3BCIF I2C3 Bus Collision Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |