7.7.4 Interrupt Request Flags Register 3

Name: IFS3
Offset: 0x806

Bit 15141312111098 
 PTGSTEPIFJTAGIFICDIFSPI3TXIFSPI3RXIFU3TXIFU3RXIFU3EIF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
  QEI2IFC2TXIFC1TXIFCRCIFU2EIFU1EIFQEI1IF 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – PTGSTEPIF PTG Step Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 14 – JTAGIF JTAG Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 13 – ICDIF In-Circuit Debugger Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 12 – SPI3TXIF SPI3 Transmit Done Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 11 – SPI3RXIF SPI3 Receive Done Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 10 – U3TXIF UART3 Transmitter Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 9 – U3RXIF UART3 Receiver Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 8 – U3EIF UART3 Error Interrupt bit

ValueDescription
1

Interrupt has occurred

0

Interrupt has not occurred

Bit 6 – QEI2IF QEI2 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 5 – C2TXIF CAN2 TX Data Request Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 4 – C1TXIF CAN1 TX Data Request Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 3 – CRCIF Cyclic Redundancy Check Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – U2EIF UART2 Error Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – U1EIF UART1 Error Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – QEI1IF QEI1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred