7.7.77 Interrupt Control and Status Register

Name: INTTREG
Offset: 0x8C8

Bit 15141312111098 
   VHOLD ILR[3:0] 
Access R/WRRRR 
Reset 00000 
Bit 76543210 
 VECNUM[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 13 – VHOLD Vector Number Capture Enable bit

ValueDescription
1

VECNUM[7:0] bits read current value of vector number encoding tree (i.e., highest priority pending interrupt)

0

Vector number latched into VECNUM[7:0] at Interrupt Acknowledge and retained until next IACK

Bits 11:8 – ILR[3:0] New CPU Interrupt Priority Level bits

ValueDescription
1111

CPU Interrupt Priority Level is 15

. . .
0001

CPU Interrupt Priority Level is 1

0000

CPU Interrupt Priority Level is 0

Bits 7:0 – VECNUM[7:0] Vector Number of Pending Interrupt bits

ValueDescription
11111111

255, Reserved; do not use

. . .
00001001

9, IC1 – Input Capture 1

00001000

8, INT0 – External Interrupt 0

00000111

7, Reserved; do not use

00000110

6, Generic soft error trap

00000101

5, Reserved; do not use

00000100

4, Math error trap

00000011

3, Stack error trap

00000010

2, Generic hard trap

00000001

1, Address error trap

00000000

0, Oscillator fail trap