7.7.12 Interrupt Request Flags Register 11

Name: IFS11
Offset: 0x816

Bit 15141312111098 
 U3EVTIFU2EVTIFU1EVTIFCMP6IFCMP5IF    
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
  CCT9IFCCP9IFCLC4NIFCLC3NIFCLC2NIFCLC1NIFCLC4PIF 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – U3EVTIF UART3 Event Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 14 – U2EVTIF UART2 Event Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 13 – U1EVTIF UART1 Event Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 12 – CMP6IF Comparator 6 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 11 – CMP5IF Comparator 5 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 6 – CCT9IF Capture/Compare/Timer9 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 5 – CCP9IF Input Capture/Output Compare 9 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 4 – CLC4NIF CLC4 Negative Edge Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 3 – CLC3NIF CLC3 Negative Edge Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – CLC2NIF CLC2 Negative Edge Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – CLC1NIF CLC1 Negative Edge Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – CLC4PIF CLC4 Positive Edge Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred