7.7.52 Interrupt Priority Register 25

Name: IPC25
Offset: 0x872

Bit 15141312111098 
  ADCAN12IP[2:0] ADCAN11IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 76543210 
  ADCAN10IP[2:0] ADCAN9IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 14:12 – ADCAN12IP[2:0] ADC AN12 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 10:8 – ADCAN11IP[2:0] ADC AN11 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 6:4 – ADCAN10IP[2:0] ADC AN10 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 2:0 – ADCAN9IP[2:0] ADC AN9 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)