7.7.61 Interrupt Priority Register 36

Name: IPC36
Offset: 0x888

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  ADCAN27IP[2:0] I2C3BCIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 6:4 – ADCAN27IP[2:0] ADC AN27 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 2:0 – I2C3BCIP[2:0] I2C3 Bus Collision Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)