7.7.6 Interrupt Request Flags Register 5

Name: IFS5
Offset: 0x80A

Bit 15141312111098 
 ADCAN4IFADCAN3IFADCAN2IFADCAN1IFADCAN0IFADCIFSENT2EIFSENT2IF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SENT1EIFSENT1IFPTG3IFPTG2IFPTG1IFPTG0IFPTGWDTIFCMP4IF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – ADCAN4IF ADC AN4 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 14 – ADCAN3IF ADC AN3 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 13 – ADCAN2IF ADC AN2 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 12 – ADCAN1IF ADC AN1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 11 – ADCAN0IF ADC AN0 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 10 – ADCIF ADC Interrupt bit

ValueDescription
1

Interrupt has occurred

0

Interrupt has not occurred

Bit 9 – SENT2EIF SENT2 Error Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 8 – SENT2IF SENT2 TX/RX Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 7 – SENT1EIF SENT1 Error Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 6 – SENT1IF SENT1 TX/RX Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 5 – PTG3IF PTG3 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 4 – PTG2IF PTG2 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 3 – PTG1IF PTG Trigger 1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – PTG0IF PTG Trigger 0 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – PTGWDTIF PTG Watchdog Timer Time-out Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – CMP4IF Comparator 4 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred