7.7.23 Interrupt Enable Register 9

Name: IEC9
Offset: 0x832

Bit 15141312111098 
     DMA7IEDMA6IECCT8IECCP8IE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 ADCAN26IECCT7IECCP7IE   ADCAN27IEI2C3BCIE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 11 – DMA7IE Direct Memory Access 7 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 10 – DMA6IE Direct Memory Access 6 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 9 – CCT8IE Capture/Compare/Timer8 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 8 – CCP8IE Interrupt-on-Change 8 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 7 – ADCAN26IE ADC AN26 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 6 – CCT7IE Capture/Compare/Timer7 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 5 – CCP7IE Input Capture/Output Compare 7 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 1 – ADCAN27IE ADC AN27 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 0 – I2C3BCIE I2C3 Bus Collision Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled