7.7.7 Interrupt Request Flags Register 6
| Name: | IFS6 |
| Offset: | 0x80C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADCAN20IF | ADCAN19IF | ADCAN18IF | ADCAN17IF | ADCAN16IF | ADCAN15IF | ADCAN14IF | ADCAN13IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADCAN12IF | ADCAN11IF | ADCAN10IF | ADCAN9IF | ADCAN8IF | ADCAN7IF | ADCAN6IF | ADCAN5IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – ADCAN20IF ADC AN20 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 14 – ADCAN19IF ADC AN19 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 13 – ADCAN18IF ADC AN18 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 12 – ADCAN17IF ADC AN17 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 11 – ADCAN16IF ADC AN16 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 10 – ADCAN15IF ADC AN15 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 9 – ADCAN14IF ADC AN14 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 8 – ADCAN13IF ADC AN13 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 7 – ADCAN12IF ADC AN12 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 6 – ADCAN11IF ADC AN11 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 5 – ADCAN10IF ADC AN10 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 4 – ADCAN9IF ADC AN9 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 3 – ADCAN8IF ADC AN8 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 2 – ADCAN7IF ADC AN7 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 1 – ADCAN6IF ADC AN6 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 0 – ADCAN5IF ADC AN5 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |