7.7.3 Interrupt Request Flags Register 2

Name: IFS2
Offset: 0x804

Bit 15141312111098 
 CCT6IFCCP6IFDMTIFCCT5IFCCP5IF CCT4IFCCP4IF 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  MI2C2IFSI2C2IFCCT3IFCCP3IFDMA5IFC2IFC2RXIF 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – CCT6IF Capture/Compare/Timer6 Interrupt bit

ValueDescription
1

Interrupt has occurred

0

Interrupt has not occurred

Bit 14 – CCP6IF Input Capture/Output Compare 6 Interrupt bit

ValueDescription
1

Interrupt has occurred

0

Interrupt has not occurred

Bit 13 – DMTIF Deadman Timer Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 12 – CCT5IF Capture/Compare/Timer5 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 11 – CCP5IF Input Capture/Output Compare 5 Interrupt bit

ValueDescription
1

Interrupt has occurred

0

Interrupt has not occurred

Bit 9 – CCT4IF Capture/Compare/Timer4 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 8 – CCP4IF Input Capture/Output Compare 4 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 6 – MI2C2IF I2C2 Host Event Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 5 – SI2C2IF I2C2 Client Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 4 – CCT3IF Capture/Compare/Timer3 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 3 – CCP3IF Input Capture/Output Compare 3 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – DMA5IF Direct Memory Access 5 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – C2IF CAN2 Combined Error Interrupt bit

ValueDescription
1

Interrupt has occurred

0

Interrupt has not occurred

Bit 0 – C2RXIF CAN2 RX Data Ready Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred