5.4.46 Collision Detector Control 0 Register

Name: CDCTL0
Address: 0x0087

Bit 15141312111098 
 CDEN 
Access R/WR/WR/WR/WROROROR/W 
Reset 10000000 
Bit 76543210 
  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10000011 

Bit 15 – CDEN Collision Detect Enable

When set, this bit enables the detection of collisions on the physical medium when transmitting.
Tip: No physical collisions will occur when all nodes in a mixing segment are properly configured for PLCA operation. As a result, for improved performance in high noise environments where false collisions may be detected leading to dropped packets, it is recommended that the user write this bit to a ‘0’ to disable collision detection when PLCA is enabled. When collision detection is disabled, the PLCA reconciliation sublayer will still assert logical collisions to the MAC as part of normal operation.
CAUTION: When writing to this bit, use a read-modify-write operation to avoid accidental modifications to reserved fields.
ValueDescription
0 Collision detection is disabled
1 Collision detection is enabled (default)