5.4.32 Credit Based Shaper Start Threshold (Low) Register

Name: CBSSTTHL
Address: 0x0063

Bit 15141312111098 
 STARTTHR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10110011 
Bit 76543210 
 STARTTHR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10001000 

Bits 15:0 – STARTTHR[15:0] Start Threshold (Low)

Lower 16 bits of the 20-bit credit start threshold value. Once the credit counter accumulates above this threshold the device will negate CRS to allow the MAC to transmit.