5.4.56 PLCA Status Register
Name: | PLCA_STS |
Address: | 0xCA03 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PST | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – PST PLCA Status
Value | Description |
---|---|
0 |
The PLCA reconciliation sublayer is not regularly receiving or transmitting the BEACON |
1 |
The PLCA reconciliation sublayer is regularly receiving or transmitting the BEACON |