5.4.1 Configuration Protection Control
Name: | CFGPRTCTL |
Address: | 0x000F |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
KEY2 | KEY1 | ||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | - | - | - | - | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WREN | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bit 15 – KEY2 Key #2 Accepted
Note: This bit is cleared on write to any
other bit field in this register.
Value | Description |
---|---|
0 |
Key #2 has not been successfully written after Key #1 |
1 |
Key #2 has been successfully written after Key #1 |
Bit 14 – KEY1 Key #1 Accepted
Note: This bit is cleared on write of any
other value is to this register, except Key #2.
Value | Description |
---|---|
0 |
Key #1 has not been successfully written |
1 |
Key #1 has been successfully written |
Bit 0 – WREN Configuration Write Enable
Note: This bit may only be written once both
Key #1 and Key #2 have been successfully written in the correct sequence and fields
KEY1 and KEY2 are both set.
Note: Writes to Clause 22 MMD Control
(MMDCTRL) and MMD Address/Data (MMDAD) registers are not blocked when this bit is
clear as they are needed to write to this CFGPRTCTL
register.
Value | Description |
---|---|
0 |
Writes to register bit fields disabled (Protected mode) |
1 |
Writes to register bit fields enabled (Normal operation) |