5.4.9 Counter Control Register

Name: CTRCTRL
Address: 0x0020

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 TOCTREBCNCTRE 
Access ROROROROROR/WR/WR/W 
Reset 00000000 

Bit 1 – TOCTRE Transmit Opportunity Counter Enable

Enables and disables the PLCA transmit opportunity counter in the Transmit Opportunity Count (High) and Transmit Opportunity Count (Low) registers.

ValueDescription
0 PLCA transmit opportunity counter is disabled
1 PLCA transmit opportunity counter is enabled

Bit 0 – BCNCTRE PLCA BEACON Counter Enable

Enables and disables the PLCA BEACON counter in BEACON Count (High) and BEACON Count (Low) registers.

ValueDescription
0 PLCA BEACON counter is disabled
1 PLCA BEACON counter is enabled