5.4.34 Credit Based Shaper Top Limit (High) Register

Name: CBSTPLMTH
Address: 0x0065

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 TOPLIMIT[19:16] 
Access ROROROROR/WR/WR/WR/W 
Reset 00000001 

Bits 3:0 – TOPLIMIT[19:16] Credit Top Limit (High)

Upper 4 bits of the 20-bit credit top limit threshold value. The credit counter will saturate at this value once it has been incremented to this limit.