5.4.15 PLCA Multiple ID 1 Register

Name: MULTID1
Address: 0x0031

Bit 15141312111098 
 ID3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ID4[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – ID3[7:0]

When this field is neither 0x00 or 0xFF and PLCA is enabled, the node will transmit when its transmit opportunity counter equals the value in this field.
ValueDescription
0x00, 0xFF Value ignored
0x01-0xFE Additional LocalID (transmit opportunity) assigned to node

Bits 7:0 – ID4[7:0]

When this field is neither 0x00 or 0xFF and PLCA is enabled, the node will transmit when its transmit opportunity counter equals the value in this field.
ValueDescription
0x00, 0xFF Value ignored
0x01-0xFE Additional LocalID (transmit opportunity) assigned to node