5.4.6 Status 3 Register

Name: STS3
Address: 0x001A

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset ----0000 
Bit 76543210 
 ERRTOID[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 7:0 – ERRTOID[7:0] PLCA Error Transmit Opportunity ID

This field captures the local PLCA current transmit opportunity counter ID when any unmasked interrupt status bit in the Status 1 register is set.
Note: This field is only accurate if one unmasked interrupt status bit is set in the Status 1 register. If multiple interrupt status bits are set, then this field represents the transmit opportunity for only the most recent interrupt status bit.