5.4.43 Application Controlled Media Access Control Register

Name: ACMACTL
Address: 0x0074

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 ACMAEN 
Access ROROROROROR/WRCR/W 
Reset 00000000 

Bit 0 – ACMAEN ACMA Enable

When enabled, the PHY will only allow the MAC to transmit a packet when the ACMA pin is asserted.
ValueDescription
0 ACMA operation is disabled.
1 ACMA operation is enabled.