5.4.27 Receive Match Pattern (Low) Register
Name: | RXMPATL |
Address: | 0x0052 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RXMPAT[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 0 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXMPAT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
Bits 15:0 – RXMPAT[15:0] Receive Match Pattern (Low)
Lower 16 bits of the 24-bit receive match pattern.