21.9.51 smartpower_set_tambient
(Ask a Question)Description
Enter description here
Note: Command 'smartpower_set_tambient' is deprecated, but it is still executable. Use "smartpower_temperature_opcond_set_design_wide" instead.
smartpower_set_tambient -temp "decimal value"Arguments
| Parameter | Type | Description | 
|---|---|---|
| temp | decimal | —  | 
| Return Type | Description | 
|---|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|---|
| None | Required parameter 'temp' is missing. | 
| None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_set_tambient -temp "decimal value"'. | 
| None | Parameter 'temp' must be less than or equal to 125.000. | 
| None | temp: Invalid argument value: 'value' (expecting decimal value). | 
Supported Families
| PolarFire® | 
| SmartFusion®2 | 
| RTG4™ | 
| IGLOO® 2 | 
Example
Enter example description here
smartpower_set_tambient -temp "5"