Description
Enter description here
Note: Command 'smartpower_set_default_io_enable_rate' is deprecated, but it is still executable. Use "smartpower_change_setofpin_statistics" instead.
smartpower_set_default_io_enable_rate -pin_enable_rate "decimal value"
Arguments
| Parameter | Type | Description | 
|---|
| pin_enable_rate | decimal |  | 
| Return Type | Description | 
|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|
| None | Required parameter 'pin_enable_rate' is missing. | 
| None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_set_default_io_enable_rate -pin_enable_rate "decimal value"'. | 
| None | Parameter 'pin_enable_rate' must be less than or equal to 100.000. | 
| None | Parameter 'pin_enable_rate' must be a positive decimal value. | 
| None | pin_enable_rate: Invalid argument value: 'value' (expecting decimal value). | 
Supported Families
| PolarFire® | 
| SmartFusion® 2 | 
| RTG4™ | 
| IGLOO® 2 | 
Example
Enter example description here
smartpower_set_default_io_enable_rate -pin_enable_rate "4"