21.9.20 smartpower_init_set_combinational_options
(Ask a Question)Description
This Tcl commands initializes the frequency and probability of all combinational outputs.
smartpower_init_set_combinational_options [-freq {value}] \
                                          [-proba {value}]Arguments
| Parameter | Type | Description | 
|---|---|---|
| freq | string | Specifies the user input frequency (in Hz, KHz or MHz) or the toggle rate in percentage(%). If the unit is not provided and toggle rate is active, the value is handled as a toggle rate, if toggle rate is not active, the value is handled as a frequency. | 
| proba | decimal | Specifies the user input probability in percentage(%). Must be a positive decimal value and less than or equal to 100.000. | 
| Return Type | Description | 
|---|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|---|
| None | Parameter 'proba' has illegal value. | 
| None | Parameter 'proba' must be a positive decimal value. | 
| None | Parameter 'proba' must be less than or equal to 100.000. | 
| None | proba: Invalid argument value: 'value' (expecting decimal value). | 
| None | Parameter 'freq' has illegal value. | 
| None | freq: Parameter format incorrect (expecting a positive decimal value, optionally followed by a unit (possible values are Hz, KHz, MHz or %)). | 
| None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_init_set_combinational_options [-freq "decimal value [ unit { Hz | KHz | MHz | % } ]"] [-proba "decimal value"]'. | 
Supported Families
| PolarFire® | 
| SmartFusion® 2 | 
| RTG4™ | 
| IGLOO® 2 | 
| PolarFire SoC | 
Example
The following example initializes all combinational signals after executing smartpower_init_do with -combinational {true}:
smartpower_init_set_combinational_options -freq {10 MHz} -proba {20}