Description
This SmartPower Tcl command sets the battery capacity in SmartPower. The battery capacity is used to compute the battery life of your design.
smartpower_battery_settings [-capacity {decimal value}]
Arguments
| Parameter | Type | Description | 
|---|
| capacity | decimal | Specify the battery capacity in mA*Hours. Value must be a positive decimal. This parameter is mandatory. | 
| Return Type | Description | 
|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|
| None | capacity: Invalid argument value: 'value' (expecting decimal value). | 
| None | Parameter 'capacity' has illegal value. | 
| None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_battery_settings [-capacity "decimal value"]'. | 
Supported Families
| PolarFire® | 
| SmartFusion® 2 | 
| RTG4™ | 
| IGLOO® 2 | 
| PolarFire SoC | 
Example
This example sets the battery capacity to 1800 mA * Hours.
smartpower_battery_settings -capacity {1800}