Description
            
            This Tcl command restores all power information previously committed in SmartPower.
            smartpower_restore
        Arguments
            
            | Parameter | Type | Description | 
|---|
| None | None | None | 
 
            | Return Type | Description | 
|---|
| None | None | 
 
        Error Codes
            
            | Error Code | Description | 
|---|
| None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_restore'. | 
 
        Supported Families
            
            | Supported Families | Supported Versions | 
|---|
| PolarFire® | v12.4+ | 
| SmartFusion® 2 | v12.4+ | 
| RTG4™ | v12.4+ | 
| IGLOO® 2 | v12.4+ | 
| PolarFire SoC | v12.6+ | 
 
        Example
            
	    This example restores all power information previously committed in SmartPower.
            smartpower_restore