Description
This Tcl command sets the operating mode used by the Power Driven Place and Route (PDPR) tool during power optimization.
smartpower_set_mode_for_pdpr -opmode {operating mode name}
Arguments
| Parameter | Type | Description | 
|---|
| opmode | string | Sets the operating mode for your power driven place and route. Value must be a valid operating mode. This parameter is mandatory. | 
| Return Type | Description | 
|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|
| None | Required parameter 'opmode' is missing. | 
| None | opmode: Invalid argument value: 'mode_name' (expecting Active, Flash*Freeze or <CustomCreatedModeName>). | 
| None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_set_mode_for_pdpr -opmode "Active | Flash*Freeze". | 
| None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_set_mode_for_pdpr -opmode "Active". | 
Supported Families
| PolarFire® | 
| SmartFusion® 2 | 
| RTG4™ | 
| IGLOO® 2 | 
Example
This example creates custom mode "MyCustomMode" based on "Active" mode and sets the "MyCustomMode" mode as the operating mode for Power Driven Place and Route(PDPR):
smartpower_add_new_custom_mode \
		    -name "MyCustomMode" \
                    -description "for PDPR" \
		    -base_mode "Active" 
smartpower_set_mode_for_pdpr -opmode "MyCustomMode"