21.9.8 smartpower_compute_vectorless
(Ask a Question)Description
This Tcl command executes a vectorless analysis of the current operating mode.
smartpower_compute_vectorlessArguments
| Parameter | Type | Description | 
|---|---|---|
| None | None | None | 
| Return Type | Description | 
|---|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|---|
| None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_compute_vectorless'. | 
Supported Families
| PolarFire® | 
| SmartFusion® 2 | 
| RTG4™ | 
| IGLOO® 2 | 
| PolarFire SoC | 
Example
smartpower_compute_vectorless