43.29 FLASH NVM AC Electrical Specifications

Table 43-36. FLASH NVM AC Electrical Specifications
AC Characteristics Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No. Symbol Characteristics Min. Typ. Max. Units Conditions
NVM_1 FRETEN Flash data retention 15 Yrs Under all conditions less than absolute maximum ratings specifications
NVM_3 EP Cell endurance (Flash erase and Write operation) 100k Cycles
NVM_5 FREAD Flash read 0 wait states 16 MHz VDDIO = 3.3V
1 wait states 32
2 wait states 64
3 wait states 64
4 wait states 64
5 wait states 64
NVM_7 TFPW Program cycle time Row write 2.5 ms
NVM_9 TCE Erase chip 20 ms
Note:
  1. The maximum FLASH operating frequencies are given in the table above but are limited by the Embedded Flash access time when the processor is fetching code out of it. This field defines the number of Wait states required to access the Embedded Flash Memory.