43.1 Absolute Maximum Electrical Characteristics
Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operation listings of this specification is not implied.
Parameter | Value |
---|---|
Ambient temperature under bias | -40°C to +125°C |
Storage temperature | -65°C to +150°C |
Voltage on VDD/VDDIO with respect to GND | -0.3V to +4.0V |
Voltage on any Non-5V tolerant pin(s), with respect to GND | -0.3V to (VDD + 0.3V) |
Maximum current out of GND pins | 200 mA |
Maximum current into VDD pins | 200 mA |
Maximum output current sourced/sunk by any Low Current Mode I/O pin (8x drive strength) | 15 mA |
Maximum output current sourced/sunk by any Low Current Mode I/O pin (4x drive strength) | 10 mA |
Maximum output current sourced/sunk by any High Current Mode I/O pin (8x drive strength) | 10 mA |
Maximum output current sourced/sunk by any High Current Mode I/O pin (4x drive strength) | 7 mA |
Maximum current sink by all ports | 120 mA |
Maximum current sourced by all ports | 120 mA |
ESD Qualification | |
Human Body Model (HBM) per JESD22-A114 | 2000V |
Charged Device Model (CDM) (ANSI/ESD STM 5.3.1)…(All pins / Corner pins) | +500V/- 500V |
Note:
|