43.27 TCx Timer Capture Module AC Electrical Specifications

Table 43-34. TCx Timer Capture Module AC Electrical Specifications
AC Characteristics Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No. Symbol Characteristics Min. Typ. Max. Units Conditions
TC_1 TCINLOW Capture TCx input low time 2/fGLK_TCx ns VDDIO = 3.3V and meet TC_5 spec
TC_3 TCINHIGH Capture TCx input high time 2/fGLK_TCx ns VDDIO = 3.3V and meet TC_5 spec
TC_5 TCINPERIOD Capture input period 4/fGLK_TCx ns VDDIO = 3.3V
TC_7 TCOUTLOW Compare TCx output low time 1/fGCLK_TCx ns VDDIO = 3.3V and meet TC_11 spec
TC_9 TCOUTHIGH Compare TCx output high time 1/fGCLK_TCx ns VDDIO = 3.3V and meet TC_11 spec
TC_11 TCOUTPERIOD Compare output period 2/fGCLK_TCx ns VDDIO = 3.3V
TC_13 fGCLK_TCx TC peripheral module clock frequency 64 MHz VDDIO(min)
Note: These parameters are characterized but not tested in manufacturing.
Figure 43-25. TCx Timer Capture Input Module AC Timing Diagram
Figure 43-26. TCx Timer Capture Output Module AC Timing Diagram