43.19 FRC AC Electrical Specifications

Table 43-20. FRC AC Electrical Specifications
AC Characteristics Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No. Symbol Characteristics Min. Typ. Max. Units Conditions
FRC1 FINTFREQ Internal FRC frequency 8 MHz Factory calibrated with tune bits set to 0x0
FRC2 TSUFRC Start-up time of internal FRC 15 μs
FRC3 FACCU FRC accuracy 5 %
FRC5 DUTY_CYCLE FRC duty cycle 45 50 55 %
FRC6 C_USE FRC user tune -1.625 6.299 1.615 %

Frequency drift = [ (Maximum frequency measured - Minimum frequency measured)/(Default frequency of 8 MHz) ] * 100;

Maximum frequency drift possible by using the frequency trim bits

FRC7 C_USER_STEP_SIZE FRC user tune step size 0.0467 0.046 0.0472 %

Step size = (% Drift across Osc tune)/(Total number of trim bit combinations); Change in frequency with incremental trim bit

Note: These parameters are characterized but not tested in manufacturing.