43.24 UART AC Electrical Specifications

Table 43-30. UART AC Electrical Specifications
AC Characteristics Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No. Symbol Characteristics Min. Typ. Max. Units Conditions
UT_1 FBRATE Baud rate Asynchronous SAMPR = 16x mode Asynchronous arithmetic formula(2) Mbps VDDIO = 3.3V
UT_3 Asynchronous SAMPR = 8x mode Asynchronous arithmetic formula(2) Mbps VDDIO = 3.3V
UT_5 Asynchronous SAMPR = 3x mode Asynchronous arithmetic formula(2) Mbps VDDIO = 3.3V
UT_19 Synchronous mode Synchronous formula(2) Mbps
UT_23 FUSART USART max GCLK_SERCOM 64 MHz
UT_25 FXCK USART external clock input 32 MHz
Note:
  1. These parameters are characterized, but not tested in manufacturing.
  2. Operating Mode Condition Baud Rate (Bits Per Second) Baud Register Value Calculation
    Asynchronous arithmetic
    f B A U D f r e f S
    f B A U D = f r e f S ( 1 B A U D 65536 )
    B A U D = 65536 . ( 1 S . f B A U D f r e f )
    Synchronous
    f B A U D f r e f 2
    f B A U D f r e f 2 . ( B A U D + 1 )
    B A U D = f r e f 2 . f B A U D 1